Product Details

Pilot operated 3-port valves

3-port pilot operated valve

Model No.
3GD/ER

3-port valve with improved environmental performance, safety, reliability, and ease of use. High-function.
[Cylinder bore size: φ20 to φ100]

Industry
  • Assembly
  • Semiconductor manufacturing process (post-process)
Documents / Download

PDF Catalog

Safety Precautions

User's Manual

3D CAD

CKD plus Members Only

  • Features
  • Variations

[Environmental performance]
Continuous energization is made possible by adopting a new coil actuator.
Reduced power consumption is also achieved. (0.35 W, 0.1 W / low exoergic / energy type]

[Ease of use]
Wiring connector can be moved freely upwards and sideways.
As the D sub-connector is also a rotary type, it can be moved freely upwards and sideways.

Model No. Product name Piping port position Port size Remarks
3GD※R 3-port single unit valveBody pipingΦ4, Φ6, Φ8, Φ10, M5, Rc1/8, 1/4
3GE※R3-port single unit valveBase pipingRc1/8, 1/4

Return to Product List