Product Details
Pilot operated 3-port valves
Pilot operated solenoid valve/external pilot operated air drive poppet valve
- Model No.
- NP13R・NP14R・NVP11R
NEW
Large flow rate 3-way valve with sealing strength enabled by its poppet structure. NP Series, internal pilot suitable for cylinder driving up to φ400. NP/NVP Series, external pilot compatible with both positive pressure and negative pressure (vacuum). Two types are available to suit the application.
Compared to conventional models (NP and NVP Series), power consumption is reduced by up to 78%, contributing to energy savings. European standard (CE) compliance is now standard, simplifying model selection.
[Cylinder bore size: φ6 to φ400]
- Industry

- Documents / Download
PDF Catalog
Maintenance Parts
Safety Precautions
User's Manual
2D CAD
3D CAD
CKD plus Members Only
[Power consumption]
Approx. 78% less than conventional products
[Compliant with Global Standards]
Compliant with various international standards.
[Internal pilot] (NP Series)
NC, NO available.
[External pilot] (NVP Series)
Universal.
Both positive and negative pressure can be used.
[Large flow rate with compact and lightweight body]
Effective cross-sectional area: Max. 630 ㎟.
Poppet structure.
Model No. | Product name | Actuation | Port size | Remarks |
---|---|---|---|---|
NP13R | Internal pilot with solenoid valve | NC | RC3/8~2 | |
NP14R | Internal pilot with solenoid valve | NO | RC3/8~2 | |
NVP11R | Air operated type with solenoid valve | Universal | RC3/8~2 |
- Search Conditions
- Model No.
- Product Category
- All
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only