Product Details
Flow sensors / controllers
Miniature flow rate sensor for gas RAPIFLOW®
- Model No.
- FSM
Discontinued some variations
Miniature flow sensor for compressed air and nitrogen gas. It is ideal for checking suction of electronic parts and the like thanks to its light weight and high-speed response.
- Industry
- Semiconductor manufacturing process (post-process)
- Documents / Download
PDF Catalog
Safety Precautions
User's Manual
2D CAD
3D CAD
CKD plus Members Only
[Miniature/lightweight] (FSM-X Series)
Compact body enabled by separating the sensor head.
Reduced volume by 52% compared to conventional products, light weight of 4 g and ultra-thin 8 mm are realized.
It is available as sensor head only and with flow path block.
[Non-linear characteristics] (FSM-X Series)
Since the analog output has non-linear characteristics, the resolution in low flow rate range is improved.
[High-speed response] (FSM-V / FSM-X Series)
5 ms high-speed response has made possible a design once abandoned
[Bi-directional measurement] (FSM-V / FSM-X Series)
Bidirectional measurement is possible, making it ideal for suction confirmation.
Model No. | Product name | Port size (φ, M) | Remarks |
---|---|---|---|
FSM-H | Fine flow rate | Rc1/8, G1/8 | |
FSM-V | Flow rate sensor [linear] | 1.8,4,5 | |
FSM-VFM | Inline filter dedicated for FSM/FSM-V | - | |
FSM-V-D | Display | - | |
FSM-X | Flow rate switch [non-linear] | 4,5 | |
FSM-A | Analog output 1 point | Discontinued 2009 03 31【Discontinued model】 Alternative model : FSM2 Series | |
FSM-N | Switch output NPN 2 points, analog output 1 point | Discontinued 2009 03 31【Discontinued model】 Alternative model : FSM2 Series | |
FSM-P | Switch output PNP 2 points, analog output 1 point | Discontinued 2009 03 31【Discontinued model】 Alternative model : FSM2 Series |
- Search Conditions
- Model No.
- Product Category
- All
- Specific Use
- All
- Industry
- Semiconductor manufacturing process
- All
- New Products Only
- Discontinued Products Only