Product Details
Pulsed Blow
Pulsed Blow Valve
- Model No.
- BNP
NEW
Air consumption is reduced by 75% with intermittent air (pulse blowing).
Reducing compressed air contributes to carbon neutrality.
- Industry
- Special purpose / conveyance
- Assembly

- Documents / Download
PDF Catalog
User's Manual
2D CAD
3D CAD
CKD plus Members Only
[Eco-friendly through air reduction]
Reduces compressed air by 75% compared to continuous blow.
※This is a reference value under CKD test conditions.

[Two types available]
A gun type has been newly added to the BNP Series lineup.
Can be used selectively depending on the application.

[Easy operation]
Achieve desired pressure with 1 knob to rotate.

[Compact and Space-saving BNP-U]
Compact design allows for installation in tight spaces.
Optional mounting plate available.

[Easy installation]
One-touch fitting on the air supply side (BNP-U).
Electric wiring not required.

Model No. | Product name | Working pressure | Port size(Supply port) | Remarks |
---|---|---|---|---|
BNP-U | Pulsed Blow Valve | 0.25 to 0.7MPa | ø8 Push-in fitting | |
BNP-G | Pulsed Blow Gun | Rc1/4 |
- Search Conditions
- Model No.
- Product Category
- All
- New Products Only
- Discontinued Products Only