Product Details

Pulsed Blow

Pulsed Blow Valve

Model No.
BNP

NEW

Air consumption is reduced by 75% with intermittent air (pulse blowing).
Reducing compressed air contributes to carbon neutrality.

Industry
  • Special purpose / conveyance
  • Assembly
Documents / Download

PDF Catalog

User's Manual

2D CAD

3D CAD

CKD plus Members Only

  • Features
  • Variations

[Eco-friendly through air reduction]
Reduces compressed air by 75% compared to continuous blow.
※This is a reference value under CKD test conditions.

[Two types available]
A gun type has been newly added to the BNP Series lineup.
Can be used selectively depending on the application.

[Easy operation]
Achieve desired pressure with 1 knob to rotate.

[Compact and Space-saving BNP-U]
Compact design allows for installation in tight spaces.
Optional mounting plate available.

[Easy installation]
One-touch fitting on the air supply side (BNP-U).
Electric wiring not required.

Model No. Product name Working pressurePort size(Supply port) Remarks
BNP-UPulsed Blow Valve0.25 to 0.7MPaø8 Push-in fitting
BNP-GPulsed Blow GunRc1/4

Return to Product List