Product Details
Manual 2, 3, 4-port valves
Manual switching valve
- Model No.
- HMVE・HSVE
NEW
Aluminum body dramatically reduces weight.Suitable for operating cylinders with simple operation.
[Applicable cylinder: φ20 to φ160]
- Industry
- Assembly

- Documents / Download
PDF Catalog
User's Manual
3D CAD
CKD plus Members Only
[Reduces weight]
Aluminum body dramatically reduces weight. Reduces the number of parts and waste.

[Large flow rates]
Max. flow characteristics 14.2dm3/(s·bar)
Large flow rates (1.4 times conventional models)
| Model No. | Product name | Switching position | Remarks |
|---|---|---|---|
| HMVEC | Miniature | 3-position all ports closed | |
| HMVEO | Miniature | 3-position ABR connection | |
| HSVEC | Standard | 3-position all ports closed | |
| HSVEO | Standard | 3-position ABR connection |
- Search Conditions
- Model No.
- Product Category
- All
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only