Product Details
Controller
Controller
- Model No.
- ESC4
NEW
[NEW] Manual operability is improved compared to conventional products.
No dedicated software is required and various settings can be completed on site. Furthermore, there are 3 input signals which do not require any programming. This compatible actuator is a new type of electric actuator featuring the same ease of use and high rigidity as air components. Wide range of choices.
- Industry
- Assembly
- Inspection

- Documents / Download
Digital Catalog
PDF Catalog
Safety Precautions
User's Manual
2D CAD
3D CAD
CKD plus Members Only
[NEW: Improved manual operation]
By adding an operation mode, JOG operation and alarm reset can be manually operated.

[No dedicated tools are required. Easy on-site configuration]
The stop position is adjusted by turning the manual operation knob to the position where the cylinder switch responds.
The speed is set by the rotary DIP switch on the controller.
NEW: Manual operability is improved compared to conventional products.

[Operation is possible with only 3 input signals]
No programming is required.
Simple wiring is all that is required for operation.

| Model No. | Product name | Interface specifications | Remarks |
|---|---|---|---|
| ESC4 | Controller | PIO | Connect to Electric actuators DSSD2, DSTK, DSTG, DSTS, DSTL, DMSDG, DLSH, DCKW Series |
- Search Conditions
- Model No.
- Product Category
- All
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only