Product Details
Flow sensors / controllers
Compact flow rate controller RAPIFLOW®
- Model No.
- FCM
It is a device that unitizes flow sensor function, proportional control function and valve function, and controls necessary flow rate.
- Industry
- Shield gas
- N2 purging related products
- Physicochemical analysis equipment

- Documents / Download
Digital Catalog
PDF Catalog
Safety Precautions
User's Manual
Software
2D CAD
3D CAD
CKD plus Members Only
【RS-485 communication added】
Reliable RS-485 is used for industrial network communication.
[IO-Link Compatibility]
IO-Link communication allows for remote operation from the host,
in addition to data collection.

[System Error Detection (predictive maintenance)]
In addition to the accident detection which recognizes the deterioration of sensors and electromagnetic proportional valve, abnormalities including the peripheral system are detected. The IO-Link will output the warning signals.

[Applicable fluids / flow rate range]
Air, nitrogen: 0.015 to 50 ℓ/min
Argon: 0.015 to 50 ℓ/min
Oxygen, city gas, methane, propane: 0.015 to 10 ℓ/min
Hydrogen, helium: 0.06 to 20 ℓ/min
[Digital display mounted to make control status visible at a glance]
Digitally displays the flow rate value in 3 digits.
Error and output state (switch output ON / OFF) are displayed.

[High-speed control for 0.5 seconds]
The platinum sensor chip manufactured with silicon micromachining realizes a high-speed control of 0.5 sec.

[Highly reliable flow control]
Reproducibility: ±1% F.S.
Accuracy: ±3% F.S.
| Model No. | Product name | Port size (φ, Rc, UNF) | Remarks |
|---|---|---|---|
| FCM | Standard model | 6, 8 | |
| FCM-L | Low differential pressure model | 1/4, 9/16-18 |
- Search Conditions
- Model No.
- Product Category
- All
- Specific Use
- All
- Industry
- Medicine / analysis
- Physicochemical analysis equipment
- New Products Only
- Discontinued Products Only