Product Details
Fixed
Compact arm
- Model No.
- CAW
NEW
This compact air balancer supports the holding and operation of tools.
The low-sliding cylinder and highly rigid guide reduces the burden on the operator, and realizes ease of use and workability.
- Industry
- Assembly
- Implementation
![](../../src/product_img/product_img_20400_WKqC_large.jpg)
- Documents / Download
PDF Catalog
Safety Precautions
User's Manual
2D CAD
3D CAD
CKD plus Members Only
[Compact storage]
Achieves both wide range of motion and compact storage.
![](../../src/features_img/features_img_20401_9IHl_fg.jpg)
[Variations tailored to the workpiece]
Select from 2 types to match the load of the tool.
![](../../src/features_img/features_img_20402_kax1_fg.jpg)
[Reducing the burden on the lower back, mid-back, and shoulders]
Reducing the burden on the lower back, mid-back, and shoulders of workers due to strained posture, etc.
![](../../src/features_img/features_img_20403_d5L9_fg.jpg)
[Reduced arm and wrist strain]
Reduces the burden on workers' arms and wrists.
![](../../src/features_img/features_img_20404_ojpF_fg.jpg)
[Easy installation]
Can be installed on general purpose aluminum frame with a mounting width of 60mm.
![](../../src/features_img/features_img_20405_vE8V_fg.jpg)
Model No. | Product name | payload | vertical stroke | Remarks |
---|---|---|---|---|
CAW-L | low-load model | 5㎏ | 300㎜ | |
CAW-H | high-load model | 15㎏ | 450㎜ |
- Search Conditions
- Model No.
- Product Category
- All
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only