Product Details

Fixed

Compact arm

Model No.
CAW

NEW

This compact air balancer supports the holding and operation of tools.
The low-sliding cylinder and highly rigid guide reduces the burden on the operator, and realizes ease of use and workability.

Industry
  • Assembly
  • Implementation

Add to Favourites

Documents / Download

PDF Catalog

Safety Precautions

User's Manual

2D CAD

3D CAD

CKD plus Members Only

  • Features
  • Variations

[Compact storage] 
Achieves both wide range of motion and compact storage.

[Variations tailored to the workpiece] 
Select from 2 types to match the load of the tool.

[Reducing the burden on the lower back, mid-back, and shoulders] 
Reducing the burden on the lower back, mid-back, and shoulders of workers due to strained posture, etc.

[Reduced arm and wrist strain]
Reduces the burden on workers' arms and wrists.

[Easy installation] 
Can be installed on general purpose aluminum frame with a mounting width of 60mm.

Model No. Product name payloadvertical stroke Remarks
CAW-Llow-load model5㎏300㎜
CAW-Hhigh-load model15㎏450㎜

Return to Product List