Product Details
General purpose
ABSODEX
- Model No.
- AX1R・AX2R・AX4R・AXD
NEW
This rotary actuator enables accurate positioning simply by mounting a load directly without the need for a bearing or a bracket.
Since index table equipment can be easily created, design and assembly hours are reduced, simplifying production facilities and increasing production efficiency are achieved.
High precision : AX1R Series
High speed rotating-type : AX2R Series
Standard : AX4R Series
Driver : AXD Series
- Industry
- Assembly
- Inspection
- Semiconductor manufacturing process (post-process)

- Documents / Download
PDF Catalog
Safety Precautions
User's Manual
Software
2D CAD
3D CAD
CKD plus Members Only
[Simplifying production facilities]
The indexing table mechanism composed of several parts combined can be replaced with one ABSODEX.
Contributes to the simplification of production facilities by reducing the number of parts and design processes, saving space, and eliminating the need for sensors and maintenance.

[Supports a variety of applications]
Three types of actuators are available to match your applications.
Compact parts assembly/inspection applications : AX1R Series (high precision)
P&P and assembly applications : AX2R Series (high speed rotation)
Use for assembly and transport : AX4R Series (standard)

[Flexible Operation]
With an abundant programming functions realize the operation that you want.
Easy to change operations, allowing flexible response to changes in equipment or line specifications. Can also be reused.

[New compact driver]
Reduces driver volume by up to 50% compared with conventional models, contributing to space saving of the control panel.
USB mini-B is used for connection to a PC for settings.
Network supports CC-Link, EtherCAT, and EtherNet/IP.

[Anyone can use it, right out of the box.]
Added function allows easy program creation with mouse operation.
Anyone can use the PC setting software for easy start-up.

| Model No. | Product name | Remarks |
|---|---|---|
| AX4R | Actuator (standard) | |
| AX1R | Actuator (high precision) | |
| AX2R | Actuator (high speed rotation) | |
| AXD | Driver | Interface specifications : PIO, CC-Link, EtherCAT, EtherNet/IP |
- Search Conditions
- Model No.
- Product Category
- All
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only