Product Details
Controller
Controller
- Model No.
- KCA
Discontinued some variations
Highly functional controller supporting from 1 to a maximum of 4 axes.
A single-axis controller can be used as a multi-axis controller by simply connecting it to the KCA with a link cable.
It can be used for a wide range of applications such as high-tact equipment and sealing applicators.
- Industry
- Assembly
- Inspection

- Documents / Download
PDF Catalog
User's Manual
2D CAD
CKD plus Members Only
【Multi-Axis connection is possible.】
A single-axis controller can be converted to a multi-axis controller simply by connecting it to the KCA with a link cable.
Slider (ball screw/belt) and rod type actuators are available.

【High functionality】
High-tact operation is possible.
Programmable interpolation of coordinate axes enables simultaneous control of up to 4 axes for complex sealing operations.

| Model No. | Product name | Interface specifications | Remarks |
|---|---|---|---|
| KCA-25-M※-※XC | Controller (master unit) | PIO | Compatible with KBX and KBZ Series electric actuators |
| KCA-25-M※-※BC | Controller (master unit) | PIO (with expansion I/O unit) | Compatible with KBX and KBZ Series electric actuators |
| KCA-25-M※-※CC | Controller (master unit) | CC-Link | Compatible with KBX and KBZ Series electric actuators |
| KCA-25-M※-※DC | Controller (master unit) | DeviceNet | Compatible with KBX and KBZ Series electric actuators |
| KCA-25-S※-※XX | Controller (device unit) | Same as master unit | Compatible with KBX and KBZ Series electric actuators |
| KCA-TPH-4C | Teaching Pendant | ||
| KCA-01-M05 | Master unit | Discontinued 2023 09 29Old Manual | |
| KCA-01-S05 | Slave unit | Discontinued 2023 09 29 | |
| KCA-20-M00 | High function master unit | Discontinued 2023 09 29Old Manual | |
| KCA-CAR | Regenerative discharge unit | Discontinued 2023 09 29 |
- Search Conditions
- Model No.
- Product Category
- Electric actuators
- Controller
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only