Product Details

Roller gear cam units

Mechanical indexer roller gear cam unit

Model No.
ZRS

This Index unit employs a roller gear cam whose input and output shafts are orthogonal to each other. It realizes high-precision, high-speed and high-cycle positioning. You can choose between indexing and oscillating operations.

Industry
  • Assembly
  • Inspection
  • Features
  • Variations
Model No. Product name Distance between axes (mm) Remarks
ZRS-※※XIndex motion40, 50, 63, 80, 110, 140
ZRS-※※YOscillating motion40, 50, 63, 80, 110, 140

Return to Product List



Setting Search Conditions

Model No.

Product Category

Cancel