Product Details
Roller gear cam units
Mechanical indexer roller gear cam unit
- Model No.
- ZRS
This Index unit employs a roller gear cam whose input and output shafts are orthogonal to each other. It realizes high-precision, high-speed and high-cycle positioning. You can choose between indexing and oscillating operations.
- Industry
- Assembly
- Inspection

- Documents / Download
Digital Catalog
PDF Catalog
Safety Precautions
User's Manual
2D CAD
3D CAD
CKD plus Members Only
[Secure positioning and high reliability]
High precision positioning, and while stopped, position is securely held by a mechanical lock.

[High motion characteristics]
Smooth acceleration/deceleration motion is possible due to the cam, enabling high-speed and high-cycle operation.

[Synchronous operation enabled using a general-purpose motor]
A general-purpose motor is used as the power source, enabling synchronized operation with multiple axes or other mechanisms. A detection cam attached to the input shaft enables detection of timing signals by a proximity switch.

[Two motions are selectable]
Continuous movement and stopping at a specified angle with the output shaft as the center point. Indexing and oscillating motions can be selected.

| Model No. | Product name | Distance between axes (mm) | Remarks |
|---|---|---|---|
| ZRS-※※X | Index motion | 40, 50, 63, 80, 110, 140 | |
| ZRS-※※Y | Oscillating motion | 40, 50, 63, 80, 110, 140 |
- Search Conditions
- Model No.
- Product Category
- Mechanical indexer
- Roller gear cam units
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only