Product Details
Filters
Siloxane/Ozone Remover
- Model No.
- SFX
NEW
This remover is specialized for the adsorption and ozone decomposition of siloxane.
The high removal rate of 99% allows compressed air and nitrogen gas to be used under pressure and at high flow rates.
- Industry
- Semiconductor manufacturing process (post-process)
- Implementation
![](../../src/product_img/product_img_18937_V1z7_large.jpg)
- Documents / Download
PDF Catalog
Safety Precautions
User's Manual
2D CAD
3D CAD
CKD plus Members Only
[Two types of contaminants removed with one unit]
The activated carbon element removes siloxane and ozone in a single unit.
[Supports high pressure/large flow rates]
Compressed air and nitrogen gas can be used at high flow rates while under pressure.
[High removal rate]
More than 99% siloxane adsorption and ozone decomposition performance.
![](../../src/features_img/features_img_18938_rUSx_fg.jpg)
[Space saving]
Modular connection to CKD preparation components enable reduced piping.
![](../../src/features_img/features_img_18898_UjMB_fg.jpg)
Model No. | Product name | Connection process | Ambient and Fluid temperatures | Remarks |
---|---|---|---|---|
SFX40-8 | Siloxane/Ozone Remover | Rc1/4 | 5~50℃ | |
SFX40-10 | Siloxane/Ozone Remover | Rc3/8 | 5~50℃ | |
SFX40-15 | Siloxane/Ozone Remover | Rc1/2 | 5~50℃ |
- Search Conditions
- Model No.
- Product Category
- All
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only