Product Details
Filters
Siloxane/Ozone Remover
- Model No.
- SFX
This remover is dedicated for the adsorption of siloxane and the decomposition of ozone.
With a high removal rate of 99%, compressed air and nitrogen gas can be used under pressurize.
- Industry
- Semiconductor manufacturing process (post-process)
- Implementation

- Documents / Download
PDF Catalog
Safety Precautions
User's Manual
2D CAD
3D CAD
CKD plus Members Only
[Removal of two types of contaminants]
Activated carbon element is used to either remove siloxane or ozone.
[High pressure compatible]
Compressed air/nitrogen gas can be used under pressure.
[High removal rate]
More than 99% siloxane adsorption and ozone decomposition performance.

[Space saving]
Modular connection to CKD preparation components enable reduced piping.

Model No. | Product name | Connection process | Ambient and Fluid temperatures | Remarks |
---|---|---|---|---|
SFX40-8 | Siloxane/Ozone Remover | Rc1/4 | 5~50℃ | |
SFX40-10 | Siloxane/Ozone Remover | Rc3/8 | 5~50℃ | |
SFX40-15 | Siloxane/Ozone Remover | Rc1/2 | 5~50℃ |
- Search Conditions
- Model No.
- Product Category
- All
- New Products Only
- Discontinued Products Only