Product Details
Controller
Multi-axis controller
- Model No.
- ECMG
NEW
[NEW] PROFINET Specification Added
Connectable to various types of actuators and compatible with a wide range of applications. Multi-axis controller for electric actuators that can connect up to 16 axes. Connecting to the multi-axis controller further enhances the performance of the actuator and greatly improves portability and speed performance. Multi-axis connection reduces the installation space. The power supply system can be selected from three types, and the number of connected axes is not limited by the current value.
- Industry
- Assembly
- Inspection

- Documents / Download
PDF Catalog
Safety Precautions
User's Manual
Software
2D CAD
3D CAD
CKD plus Members Only
[Multi-axis connection is possible]
Up to 2 axes can be connected per unit, and up to 8 units can be linked to control a maximum of 16 axes. A total of 8 types of actuators are supported.
■Slider type EJSG/EBS-G
■Rod type EBR-G/GSSD2
■Table type FLCR-G
■2-finger Gripper type FLSH-G
■3-finger Gripper typeGCKW
■Rotery type FGRC-G
■Stopper type GSTK
■Guided type GSTG/GSTS/GSTL

[Significantly improved performance]
The multi-axis controller ECMG Series realizes a significant increase in basic actuator performance. Improved payload by speed is up to 5 times higher than conventional models, and maximum speed is up to 2 times higher.

[Contributes to space saving of the control panel]
Units for up to 16 axes can be installed adjacent to each other.
Further downsizing reduces installation space by 40% compared to conventional models.

[Selectable power supply system]
Select from a total of 3 types.
The batch wiring method reduces wiring man-hours. The mixed wiring method has no connection restrictions based on the current value.The individual wiring method ensures high safety with no connection restrictions based on the current value.

| Model No. | Product name | Interface specifications | Remarks |
|---|---|---|---|
| ECMG-CNN※30-CLD※※ | Controller (communication unit) | CC-Link | Compatible with EJSG, EBS-G, EBR-G, FLCR-G, FLSH-G, FGRC-G, GSSD2, GSTK, GSTG, GSTS, GSTL, GCKW Series electric actuators |
| ECMG-CNN※30-ECD※※ | Controller (communication unit) | EtherCAT | Compatible with EJSG, EBS-G, EBR-G, FLCR-G, FLSH-G, FGRC-G, GSSD2, GSTK, GSTG, GSTS, GSTL, GCKW Series electric actuators |
| ECMG-CNN※30-END※※ | Controller (communication unit) | EtherNet/IP | Compatible with EJSG, EBS-G, EBR-G, FLCR-G, FLSH-G, FGRC-G, GSSD2, GSTK, GSTG, GSTS, GSTL, GCKW Series electric actuators |
| ECMG-CNN※30-EPD※※ | Controller (communication unit) | PROFINET | Compatible with EJSG、EBS-G、EBR-G、FLCR-G、FLSH-G、FGRCG、GSSD2、GSTK、GSTG、GSTS、GSTL、GCKW Series electric actuators |
| ECMG-DNNR30-A※DNN | Controller (drive unit) | Compatible with EJSG, EBS-G, EBR-G, FLCR-G, FLSH-G, FGRC-G, GSSD2, GSTK, GSTG, GSTS, GSTL, GCKW Series electric actuators | |
| ECMG-DNNN30-B※DNN | Controller (drive unit) | Compatible with EJSG, EBS-G, EBR-G, FLCR-G, FLSH-G, FGRC-G, GSSD2, GSTK, GSTG, GSTS, GSTL, GCKW Series electric actuators | |
| ECMG-PNNN30-EACNN | Controller (end unit) | Compatible with EJSG, EBS-G, EBR-G, FLCR-G, FLSH-G, FGRC-G, GSSD2, GSTK, GSTG, GSTS, GSTL, GCKW Series electric actuators |
- Search Conditions
- Model No.
- Product Category
- All
- New Products Only
- Discontinued Products Only