Product Details
Remote I/O
Remote I/O
- Model No.
- RT
NEW
[New] OPC UA device unit added
[New] Digital input/output push-in terminal block 32 points added
[New] Web API device unit added (Japan, EU, USA only release)
Waterproof remote I/O compatible with digital I/O, analog I/O and IO-Link master. Up to 18 units can be added for use. Diagnosis information (overcurrent, short-circuit, error, etc.) can be acquired, contributing to the IoT of equipment. Supported communications: EtherNet/IP, EtherCAT, PROFINET, OPC UA, IO-Link (as a network between the IO-Link master unit and the subordinate IO-Link devices) Maximum number of connected units: 18
- Industry
- Clamp
- Conveyance
- Jig related
- Environmental durability
- Assembly
- Inspection

- Documents / Download
PDF Catalog
Safety Precautions
User's Manual
Software
3D CAD
CKD plus Members Only
[OPC UA device unit added]
●Sensors collected from production equipment can now communicate directly from Remote I/O to an OPC UA client.
● Supports encrypted communication using certificate standard (X.509). Optimally suited for strengthening the cyber resilience of production equipment.

[Push-in terminal box unit]
● Dedicated tools not required.
Ideal for wiring sensor cables with thin outer diameters such as cylinder switches.
● A common terminal block is mounted at each contact. (Common terminal block does not need to be prepared separately.)
● Digital input/output 32 points
(Select NPN/PNP models)
●Wire break detection supported

[Additional Web API device units] Sold only in Japan, EU, USA
Added Web API device unit for direct control from PC and panel computer. Industrial sensors and actuators can be controlled directly from a PC.
If you want to reduce the workhours required for programming a PC, we recommend integrating with our Device Visual Programming Tool (ExiaStudio).

[Selectable communication]
PROFINET added(February 2024)
WebAPI,OPC UA, EtherNet/IP, EtherCAT,PROFINET,IO-Link (as a network between the IO-Link master unit and the subordinate IO-Link devices)

[Compatible with global standards]
CE,RoHS,UKCA,UL
June 2023: UL Certification Added

[Max. connection units: 18]
Can be used in combination with the required units.Power supply units can be added according to the power supply requirements of sensors connected to remote I/O.
● Count units as connection units: Digital I/O, analog I/O, IO-Link master
● Do not count units as connection units: Power supply units, end units
● Device unit input/output points: 512byte (4096 points) * Total input/output value.

[Waterproof remote I/O IP65/67]
M12 connector and M8 connector are adopted.Since the control panel is not required, control panel cost can be reduced.

[IO-Link master]
8 ports per unit. Since only the IO-Link master can be expanded, up to 136 IO-Link components can be connected to one device unit.
The IO-Link master can occupy up to 64 bytes (512 points)/unit. Data size per port can be adjusted according to the data size of IO-Link components.

[Easy-to-use design]
I/O status is displayed with 3-color LEDs
Green: Normal
Red: Error (disconnection, communication error, etc.)
Orange: Information (exceeding the set value, etc.)

[Device unit setting tool]
Software (RTXTools) for setting and monitoring the device unit, IO-Link master and each unit is available free of charge from the CKD website.

| Model No. | Product name | Remarks |
|---|---|---|
| RT-X | Remote I/O(single unit) | |
| RT-E | Remote I/O(direct mounting manifold) | |
| RT-F | Remote I/O(DIN rail mounting manifold) |
- Search Conditions
- Model No.
- Product Category
- All
- New Products Only
- Discontinued Products Only