Product Details
Slider / Rod type
P4* Series for Rechargeable battery manufacturing processes Electric actuator Slider type
- Model No.
- EJSG-P4
P4* Series for rechargeable battery manufacturing processes
This electric actuator can be used safely in the rechargeable battery manufacturing process. Uses grease for ultra-dry environments, and has a long service life even at a dew point of -70°C. This model uses an outer rail guide to achieve compactness and high rigidity. It contributes to space saving of equipment by reducing the size of the actuator.When connecting with the multi-axis controller ECMG Series, a significant increase in basic actuator performance is realized.
P4:The use of copper, zinc, and nickel-based materials and electrolytic nickel plating is limited in the construction of the flow path part and sliding part.
【Compatible controllers】
ECG-A・ECMG
* Please see "Related Products" for details on the controller.
- Industry

- Documents / Download
PDF Catalog
Safety Precautions
User's Manual
2D CAD
3D CAD
CKD plus Members Only
[Improvement of equipment reliability]
Uses grease for ultra-dry environments, and has a long service life even at a dew point of -70°C. An optional suction port can be mounted. Suction from the port reduces the possibility of particles from moving parts of the electric actuator leaking outside.

[Significantly improved performance]
When connecting with the multi-axis controller ECMG Series, a significant increase in basic actuator performance is realized.
Improved payload by speed is up to 5 times higher than conventional models, and maximum speed is up to 2 times higher.
*When connecting with the multi-axis controller ECMG Series

【Compact body with high rigidity】
An outer rail is used for the guide.
High rigidity and space saving are realized simultaneously with the wide guide integrated with the body.

【Battery-less absolute encoder】
Equipped with an absolute encoder that retains current position information.
Battery-less design eliminates the need for battery replacements.

[Easy installation and maintenance]
The product can be mounted directly from the top or bottom, without disassembly.
This significantly reduces work time, especially when installing from the top.
The product also has a grease lubrication port on both sides of the body for direct lubrication from the exterior.
The ball screw and guide can be maintained simply by lubricating from a single location, without disassembling the product.

[Available as a made-to-order actuator]
Intermidiate stroke and machining hole positions can be changed according to the working conditions.
* Made to order

Model No. | Product name | Main unit width | Maximum payload (horizontal) | Maximum payload (vertical) | Remarks |
---|---|---|---|---|---|
EJSG-04-P4 | Slider type (Rechargeable battery manufacturing processes) | 44mm | 20kg | 9.2kg | Connect to Controller ECG-A・ECMG Series |
EJSG-05-P4 | Slider type (Rechargeable battery manufacturing processes) | 54mm | 40kg | 14kg | Connect to Controller ECG-A・ECMG Series |
EJSG-08-P4 | Slider type (Rechargeable battery manufacturing processes) | 82mm | 80kg | 43.3kg | Connect to Controller ECG-A・ECMG Series |
- Search Conditions
- Model No.
- Product Category
- All
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only