Product Details

Stopper type

Electric actuator Stopper type

Model No.
GSTK

NEW

Stopper type electric actuator inheriting the high rigidity of air components.
By using the same body as the air components, it achieves unprecedented high rigidity.
The controller can be connected to the high-function ECG Series and Multi-axis controller ECMG Series.
A wide range of interfaces broaden the range of selection.

Industry
  • Assembly
  • Handling
  • Inspection

Add to Favourites

  • Features
  • Variations

[Inherits the high rigidity of air components]
The use of the same body as pneumatic actuators provide high rigidity not found in conventional electric actuators.

[Connectable to the high-function controller ECG Series]
The controller can be connected to a wide variety of interfaces as well as 64 multi-point positioning and pressing operations.
*IO-Link is only available when an ECG is connected.

Model No. Product name Max. thrustStrokeMax. speed Remarks
GSTK-20Stopper type62N10, 20mm400mm/s
GSTK-32Stopper type113N10, 20mm500mm/s
GSTK-50Stopper type192N10, 20mm590mm/s

Return to Product List