Product Details
Stopper type
Electric actuator Stopper type
- Model No.
- GSTK
Stopper type electric actuator inheriting the high rigidity of air components.
By using the same body as the air components, it achieves unprecedented high rigidity.
The controller can be connected to the high-function ECG Series and Multi-axis controller ECMG Series.
A wide range of interfaces broaden the range of selection.
- Industry
- Assembly
- Handling
- Inspection

- Documents / Download
Digital Catalog
PDF Catalog
Safety Precautions
User's Manual
2D CAD
3D CAD
CKD plus Members Only
[Inherits the high rigidity of air components]
The use of the same body as pneumatic actuators provide high rigidity not found in conventional electric actuators.

[Connectable to the high-function controller ECG Series]
The controller can be connected to a wide variety of interfaces as well as 64 multi-point positioning and pressing operations.
*IO-Link is only available when an ECG is connected.

| Model No. | Product name | Max. thrust | Stroke | Max. speed | Remarks |
|---|---|---|---|---|---|
| GSTK-20 | Electric actuator Stopper type | 62N | 10, 20mm | 350mm/s | |
| GSTK-32 | Electric actuator Stopper type | 113N | 10, 20mm | 300mm/s | |
| GSTK-50 | Electric actuator Stopper type | 192N | 10, 20mm | 300mm/s |
- Search Conditions
- Model No.
- Product Category
- All
- Specific Use
- All
- Industry
- Car electronics
- Inspection
- New Products Only
- Discontinued Products Only