Product Details
Slider / Rod type
Electric actuator Rod type
- Model No.
- GSSD2
NEW
Rod type electric actuator that uses an air component body.
The controller can be connected to the high-function ECG Series and Multi-axis controller ECMG Series.
A wide range of interfaces broaden the range of selection.
- Industry
- Assembly
- Handling
- Inspection
- Documents / Download
Digital Catalog
PDF Catalog
Safety Precautions
User's Manual
2D CAD
3D CAD
CKD plus Members Only
[Connectable to the high-function controller ECG Series]
The controller can be connected to a wide variety of interfaces as well as 64 multi-point positioning and pressing operations.
*IO-Link is only available when an ECG is connected.
Model No. | Product name | Max. payload (horizontal) | Max. payload (horizontal) | Max. speed | Remarks |
---|---|---|---|---|---|
GSSD2-20 | Rod type | 4.4kg | 6.4kg | 400mm/s | |
GSSD2-32 | Rod type | 9.2kg | 11.6kg | 500mm/s | |
GSSD2-50 | Rod type | 14.8kg | 19.6kg | 500mm/s |
- Search Conditions
- Model No.
- Product Category
- All
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only