Product Details

Flow sensors / controllers

Karman vortex flow rate sensor for water FLUEREX

Model No.
WFK5000・WFK6000・WFK7000

Discontinued 2019 12 27

【Discontinued model】
Karman vortex detection flow rate sensor for water.
Alternative model : Karman vortex flow rate sensor for water FLUEREX WFK5000・WFK6000・WFK7000 Series

Industry
  • Sensor
  • Semiconductor manufacturing process (post-process)
  • Physicochemical analysis equipment

Add to Favourites

Documents / Download

PDF Catalog

User's Manual

2D CAD

3D CAD

Technical Data

CKD plus Members Only

  • Features
  • Variations

[Output]
Equipped with 1 point each of analog and switch output.

Model No. Product name Flow rate range (L/min)Port size Remarks
WFK5008Small flow rate threaded type1 to 8Rc3/8, 1/2, 3/4
WFK5027Small flow rate threaded type3 to 27Rc3/8, 1/2, 3/4
WFK6008Small flow rate module type1 to 8Rc3/8, 1/2, 3/4
WFK6027Small flow rate module type3 to 27Rc3/8, 1/2, 3/4
WFK7050Large flow rate10 to 50Rc3/4, 1
WFK7100Large flow rate20 to 100Rc1, 1 1/4
WFK7200Large flow rate40 to 200Rc1 1/4, 1 1/2

Return to Product List