Product Details
Flow sensors / controllers
Karman vortex flow rate sensor for water FLUEREX
- Model No.
- WFK5000・WFK6000・WFK7000
Discontinued 2019 12 27
【Discontinued model】
Karman vortex detection flow rate sensor for water.
Alternative model : Karman vortex flow rate sensor for water FLUEREX WFK5000・WFK6000・WFK7000 Series
- Industry
- Sensor
- Semiconductor manufacturing process (post-process)
- Physicochemical analysis equipment

- Documents / Download
PDF Catalog
User's Manual
2D CAD
3D CAD
Technical Data
CKD plus Members Only
[Output]
Equipped with 1 point each of analog and switch output.
Model No. | Product name | Flow rate range (L/min) | Port size | Remarks |
---|---|---|---|---|
WFK5008 | Small flow rate threaded type | 1 to 8 | Rc3/8, 1/2, 3/4 | |
WFK5027 | Small flow rate threaded type | 3 to 27 | Rc3/8, 1/2, 3/4 | |
WFK6008 | Small flow rate module type | 1 to 8 | Rc3/8, 1/2, 3/4 | |
WFK6027 | Small flow rate module type | 3 to 27 | Rc3/8, 1/2, 3/4 | |
WFK7050 | Large flow rate | 10 to 50 | Rc3/4, 1 | |
WFK7100 | Large flow rate | 20 to 100 | Rc1, 1 1/4 | |
WFK7200 | Large flow rate | 40 to 200 | Rc1 1/4, 1 1/2 |
- Search Conditions
- Model No.
- Product Category
- All
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only