Product Details
Guided type
Electric actuator Guided type【Japan only release】
- Model No.
- DSTL
NEW
This guided electric actuator inherits the easy handling and high rigidity of air components.
By using the same body as the air components, it achieves unprecedented high rigidity.
The controller can be connected to the compact ESC3 Series.
No dedicated software is required and various settings can be completed on site.
Furthermore, there are 3 input signals which do not require any programming.
- Industry
- Assembly
- Handling
- Inspection
- Documents / Download
PDF Catalog
Safety Precautions
2D CAD
3D CAD
CKD plus Members Only
[No dedicated tools are required. Easy on-site configuration]
The stop position is adjusted by turning the manual operation knob to the position where the cylinder switch responds.
The speed is set by the rotary DIP switch on the controller.
[Operation is possible with only 3 input signals]
No programming is required.
Simple wiring is all that is required for operation.
[Inherits the high rigidity of air components]
The use of the same body as pneumatic actuators provide high rigidity not found in conventional electric actuators.
Model No. | Product name | Max. payload (horizontal) | Max. payload (vertical) | Stroke | Remarks |
---|---|---|---|---|---|
DSTL-20 | Guided type【Japan only release】 | 4.4kg | 6.4kg | 50, 100, 150, 200mm | |
DSTL-32 | Guided type【Japan only release】 | 10kg | 14kg | 50, 100, 150, 200mm | |
DSTL-50 | Guided type【Japan only release】 | 14.8kg | 13.2kg | 50, 100, 150, 200mm |
- Search Conditions
- Model No.
- Product Category
- All
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only