Product Details
Slider / Rod type
Electric actuator Rod type【Japan only release】
- Model No.
- DSSD2
NEW
Rod type electric actuator that uses an air component body.
The controller can be connected to the compact ESC3 Series.
No dedicated software is required and various settings can be completed on site.
Furthermore, there are 3 input signals which do not require any programming.
- Industry
- Assembly
- Handling
- Inspection
![](../../src/product_img/product_img_18359_ht8b_large.jpg)
- Documents / Download
PDF Catalog
Safety Precautions
2D CAD
3D CAD
CKD plus Members Only
[No dedicated tools are required. Easy on-site configuration]
The stop position is adjusted by turning the manual operation knob to the position where the cylinder switch responds.
The speed is set by the rotary DIP switch on the controller.
![](../../src/features_img/features_img_18421_rekt_fg.jpg)
[Operation is possible with only 3 input signals]
No programming is required.
Simple wiring is all that is required for operation.
![](../../src/features_img/features_img_18475_CcBC_fg.jpg)
Model No. | Product name | Max. payload (horizontal) | Max. payload (vertical) | Max. speed | Remarks |
---|---|---|---|---|---|
DSSD2-20 | Rod type【Japan only release】 | 4.4kg | 6.4kg | 135mm/s | |
DSSD2-32 | Rod type【Japan only release】 | 10kg | 14kg | 180mm/s | |
DSSD2-50 | Rod type【Japan only release】 | 14.8kg | 13.2kg | 144mm/s |
- Search Conditions
- Model No.
- Product Category
- All
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only