Product Details

Slider / Rod type

Electric actuator Rod type

Model No.
DSSD2

Rod type electric actuator that uses an air component body.
The controller can be connected to the compact ESC4 Series.
No dedicated software is required and various settings can be completed on site.
Furthermore, there are 3 input signals which do not require any programming.

Industry
  • Assembly
  • Handling
  • Inspection

Add to Favourites

Documents / Download

PDF Catalog

Safety Precautions

User's Manual

2D CAD

3D CAD

CKD plus Members Only

  • Features
  • Variations

[No dedicated tools are required. Easy on-site configuration]
The stop position is adjusted by turning the manual operation knob to the position where the cylinder switch responds.
The speed is set by the rotary switch on the controller.
By adding an operation mode, also JOG operation and alarm reset can be manually operated.

[Operation is possible with only 3 input signals]
No programming is required.
Simple wiring is all that is required for operation.

Model No. Product name Max. payload (horizontal)Max. payload (vertical)Max. speed Remarks
DSSD2-20Rod type4.4kg6.4kg135mm/s
DSSD2-32Rod type10kg14kg180mm/s
DSSD2-50Rod type14.8kg13.2kg144mm/s

Return to Product List