Product Details

Guided type

Electric actuator Compact guided type

Model No.
DMSDG

Compact guided electric actuator featuring the same ease of 
use and high rigidity as air components.
By using the same body as the air components, it achieves unprecedented high rigidity.
The controller can be connected to the compact ESC4 Series.
No dedicated software is required and various settings can be completed on site.
Furthermore, there are 3 input signals which do not require any programming.

Industry
  • Assembly
  • Handling
  • Inspection
Documents / Download

PDF Catalog

Safety Precautions

User's Manual

2D CAD

3D CAD

CKD plus Members Only

  • Features
  • Variations
Model No. Product name Maximum pressing forceStrokeMax. speed Remarks
DMSDG-08Compact guided10N10mm, 20mm, 30mm50mm/s
DMSDG-16Compact guided20N10mm, 20mm, 30mm77mm/s

Return to Product List



Setting Search Conditions

Model No.

Product Category

Cancel