Product Details
Gripper type
Electric Actuator 2-Finger Gripper
- Model No.
- DLSH
Spring drive 2 Finger gripper electric actuator featuring
the same ease of use and high rigidity as air components.
By using the same body as the air components, it achieves unprecedented high rigidity.
The controller can be connected to the compact ESC4 Series.
No dedicated software is required and various settings can be completed on site.
Furthermore, there are 3 input signals which do not require any programming.
- Industry
- Assembly
- Handling
- Inspection

- Documents / Download
Digital Catalog
PDF Catalog
Safety Precautions
User's Manual
2D CAD
CKD plus Members Only
[Built-in spring in the drive mechanism]
A spring drive system where the motor rotates the spring.
Impact on the workpiece is reduced by the spring mechanism.
For clamping and gripping applications, thrust can be generated even when the power supply is not energized.

[No dedicated tools are required. Easy on-site configuration]
The stop position is adjusted by turning the manual operation knob to the position where the cylinder switch responds.
Set speed and gripping force with the controller's rotary switch.
By adding an operation mode, JOG operation and alarm reset can be also manually operated.

[Operation is possible with only 3 input signals]
No programming is required.
Simple wiring is all that is required for operation.

[Inherits the high rigidity of air components]
The use of the same body as pneumatic actuators provide high rigidity not found in conventional electric actuators.

| Model No. | Product name | Max. gripping force | Stroke | Max. operation speed | Remarks |
|---|---|---|---|---|---|
| DLSH-20 | Electric Actuator 2-Finger Gripper Spring drive method | 10N | 10mm | 63mm/s | |
| DLSH-32 | Electric Actuator 2-Finger Gripper Spring drive method | 40N | 22mm | 60mm/s |
- Search Conditions
- Model No.
- Product Category
- All
- New Products Only
- Discontinued Products Only