Product Details

Chucks

High Durability Components HP Series 3-Way Jaw Chuck

Model No.
CKW-HP1

High Durability Components HP Series

The thin, lightweight, compact model 3-way jaw chuck has evolved into the HP Series. It contributes to long-term stable operation of handling processes while maintaining high gripping force and repeatability of ±0.01mm.

Standard:
[Tube inner diameter] ø16 , ø20, ø25, ø32, ø40,ø50                                            [Operating stroke]4, 6, 8mm

Industry
  • Assembly
  • Handling
  • Inspection

Add to Favourites

Documents / Download

Digital Catalog

PDF Catalog

User's Manual

2D CAD

3D CAD

CKD plus Members Only

  • Features
  • Variations

[Long life]
The sliding technology has been perfected to achieve twice the durability of conventional products.

[High Rigidity]
The redesigned guide section has improved the rigidity of the guide.

[Significant reduction in replacement time]
"Positioning holes" have been added as a reference for the gripping center. Contributes to reduction of installation and maintenance man-hours.

[Easy switch replacement]
By adopting a new type of slide holding plate, the switch can be replaced without removing the chuck body.

[Rubber cover option]
The lineup also includes a highly reliable rubber cover that supports your installation environment.

Model No. Product name Bore sizeOperating Stroke  Remarks
CKW-A-HP1Double acting without rubber cover (High Durability Component)φ16, φ20, φ25, φ32, φ404、6、8mm
CKW-G-HP1Double acting with rubber cover (High Durability Component)φ16, φ20, φ25, φ32, φ404、6、8mm

Return to Product List