Product Details
Chucks
High Durability Components HP Series 3-Way Jaw Chuck
- Model No.
- CKW-HP1
High Durability Components HP Series
The thin, lightweight, compact model 3-way jaw chuck has evolved into the HP Series. It contributes to long-term stable operation of handling processes while maintaining high gripping force and repeatability of ±0.01mm.
Standard:
[Tube inner diameter] ø16 , ø20, ø25, ø32, ø40,ø50 [Operating stroke]4, 6, 8mm
- Industry
- Assembly
- Handling
- Inspection
- Documents / Download
Digital Catalog
PDF Catalog
User's Manual
2D CAD
3D CAD
CKD plus Members Only
[Long life]
The sliding technology has been perfected to achieve twice the durability of conventional products.
[High Rigidity]
The redesigned guide section has improved the rigidity of the guide.
[Significant reduction in replacement time]
"Positioning holes" have been added as a reference for the gripping center. Contributes to reduction of installation and maintenance man-hours.
[Easy switch replacement]
By adopting a new type of slide holding plate, the switch can be replaced without removing the chuck body.
[Rubber cover option]
The lineup also includes a highly reliable rubber cover that supports your installation environment.
Model No. | Product name | Bore size | Operating Stroke | Remarks |
---|---|---|---|---|
CKW-A-HP1 | Double acting without rubber cover (High Durability Component) | φ16, φ20, φ25, φ32, φ40 | 4、6、8mm | |
CKW-G-HP1 | Double acting with rubber cover (High Durability Component) | φ16, φ20, φ25, φ32, φ40 | 4、6、8mm |
- Search Conditions
- Model No.
- Product Category
- All
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only