Product Details
Flow sensors / controllers
Karman vortex flow rate sensor for water FLUEREX
- Model No.
- WFK3000
Karman vortex detection flow rate sensor for water. A compact and simple design suitable for mounting to equipment.
- Industry
- Sensor
- Semiconductor manufacturing process (post-process)
- Physicochemical analysis equipment
![](../../src/product_img/product_img_2002_04Dk_large.jpg)
- Documents / Download
PDF Catalog
Safety Precautions
User's Manual
2D CAD
3D CAD
Technical Data
CKD plus Members Only
[Space saving]
The compact design helps save space in equipment and systems.
[Output variation]
S type with analog output 1 point, M type with switch output 2 points, and C type with analog 1 point / switch 1 point are available for various applications.
[Unit support]
Can be mounted on the integrated unit for water control WXU, drastically reducing the space for water piping, design and steps in piping
Model No. | Product name | Flow rate range (L/min) | Port size | Remarks |
---|---|---|---|---|
WFK3004S | 1-point analog output | 0.5 to 4 | Rc3/8 to 1/2 | |
WFK3012S | 1-point analog output | 1.5 to 12 | Rc3/8 to 1/2 | |
WFK3032S | 1-point analog output | 4 to 32 | Rc3/8 to 1/2 | |
WFK3060S | 1-point analog output | 8 to 60 | Rc3/4 to 1 | |
WFK3004M | Switch 2-point output | 0.5 to 4 | Rc3/8 to 1/2 | |
WFK3012M | Switch 2-point output | 1.5 to 12 | Rc3/8 to 1/2 | |
WFK3032M | Switch 2-point output | 4 to 32 | Rc3/8 to 1/2 | |
WFK3060M | Switch 2-point output | 8 to 60 | Rc3/4 to 1 | |
WFK3004C | Analog 1-point output / Switch 1-point output | 0.5 to 4 | Rc3/8 to 1/2 | |
WFK3012C | Analog 1-point output / Switch 1-point output | 1.5 to 12 | Rc3/8 to 1/2 | |
WFK3032C | Analog 1-point output / Switch 1-point output | 4 to 32 | Rc3/8 to 1/2 | |
WFK3060C | Analog 1-point output / Switch 1-point output | 8 to 60 | Rc3/4 to 1 |
- Search Conditions
- Model No.
- Product Category
- All
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only