Product Details

Flow sensors / controllers

Karman vortex flow rate sensor for water FLUEREX

Model No.
WFK3000

Karman vortex detection flow rate sensor for water. A compact and simple design suitable for mounting to equipment.

Industry
  • Sensor
  • Semiconductor manufacturing process (post-process)
  • Physicochemical analysis equipment

Add to Favourites

  • Features
  • Variations

[Space saving]
The compact design helps save space in equipment and systems.

[Output variation]
S type with analog output 1 point, M type with switch output 2 points, and C type with analog 1 point / switch 1 point are available for various applications.

[Unit support]
Can be mounted on the integrated unit for water control WXU, drastically reducing the space for water piping, design and steps in piping

Model No. Product name Flow rate range (L/min)Port size Remarks
WFK3004S1-point analog output0.5 to 4Rc3/8 to 1/2
WFK3012S1-point analog output1.5 to 12Rc3/8 to 1/2
WFK3032S1-point analog output4 to 32Rc3/8 to 1/2
WFK3060S1-point analog output8 to 60Rc3/4 to 1
WFK3004MSwitch 2-point output0.5 to 4Rc3/8 to 1/2
WFK3012MSwitch 2-point output1.5 to 12Rc3/8 to 1/2
WFK3032MSwitch 2-point output4 to 32Rc3/8 to 1/2
WFK3060MSwitch 2-point output8 to 60Rc3/4 to 1
WFK3004CAnalog 1-point output / Switch 1-point output0.5 to 4Rc3/8 to 1/2
WFK3012CAnalog 1-point output / Switch 1-point output1.5 to 12Rc3/8 to 1/2
WFK3032CAnalog 1-point output / Switch 1-point output4 to 32Rc3/8 to 1/2
WFK3060CAnalog 1-point output / Switch 1-point output8 to 60Rc3/4 to 1

Return to Product List