Product Details
Silencers
P4* Series for Rechargeable battery manufacturing processes Metering valve with silencer
- Model No.
- SMW2
P4* Series for rechargeable battery manufacturing processes
Device that reduces exhaust noise caused by discharged air. Compact with a noise reduction effect of 23 dB [A] and over.
The use of copper, zinc, and nickel-based materials and electrolytic nickel plating is limited in the construction of the flow path part and sliding part as standard.
- Industry

- Documents / Download
PDF Catalog
Safety Precautions
CKD plus Members Only
[Compact / lightweight / high flow rate]
While compact and lightweight, max. effective cross-sectional area in the class is achieved.
[High noise reduction effect]
Noise reduction effect of 23 dB (A) or more. P.P. sintering element with high damping effect integrated into the body to improve noise reduction effects.

[Uses push lock type needle]
Knob with push lock mechanism enables easy and secure locking.

[Environmental friendly design]
By using plastic material only, sorting at disposal is eliminated.
| Model No. | Product name | Port size (R) | Cylinder bore size | Noise reduction effect (dB [A]) | Remarks |
|---|---|---|---|---|---|
| SMW2-6A | Metering valve with silencer (Rechargeable battery manufacturing processes) | 1/8 | Φ20 to Φ50 | 23 or more | |
| SMW2-8A | Metering valve with silencer (Rechargeable battery manufacturing processes) | 1/4 | Φ32 to Φ75 | 28 or more |
- Search Conditions
- Model No.
- Product Category
- All
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only