Product Details
Pilot operated 3, 4, 5-port solenoid valves
P4* Series for Rechargeable battery manufacturing processes Pilot operated 3, 5-port valve
- Model No.
- 4GD/ER-P4・M4GD/ER-P4・MN4GD/ER-P4
P4* Series for rechargeable battery manufacturing processes
3, 5-port standard valve with improved environmental performance, safety, reliability, and ease of use.
[Cylinder bore size: φ20 to φ100]
P4:The use of copper, zinc, and nickel-based materials and electrolytic nickel plating is limited in the construction of the flow path part and sliding part.
- Industry
![](../../src/product_img/product_img_2055_Kw2P_large.jpg)
- Documents / Download
PDF Catalog
Safety Precautions
Software
CKD plus Members Only
[Supports serial communication]
IO-Link added in December 2020
CC-Link IE Field added in November 2020
EtherNet/IP, DeviceNet, EtherCAT, CC-Link, CC-Link IE Field Basic, CC-Link IE Field, PROFINET, PROFI-BUS DP, IO-Link
![](../../src/features_img/features_img_15691_DNRC_fg.jpg)
[Environmental performance]
Reduces power consumption by adopting a new coil actuator. (0.35 W)
![](../../src/features_img/features_img_1958_BCKL_fg.jpg)
[Helps prevent misoperation problems]
Both metal base and resin block have internal exhaust check valve (model No. instruction)
Prevents backflow of air at the time of exhaust, preventing cylinder malfunction.
![](../../src/features_img/features_img_2068_66B8_fg.jpg)
[Ease of use]
Wiring connector can be moved freely upwards and sideways.
As the D sub-connector is also a rotary type, it can be moved freely upwards and sideways.
![](../../src/features_img/features_img_1966_qpWv_fg.jpg)
Model No. | Product name | Piping port position | Port size | Remarks |
---|---|---|---|---|
3GD※R-P4 | 3-port single unit valve (Rechargeable battery manufacturing processes) | Body piping | Push-in fitting φ4, φ6, φ8, φ10, M5, Rc1/8, 1/4 | |
4GD※R-P4 | 5-port single unit valve (Rechargeable battery manufacturing processes) | Body piping | Push-in fitting φ4, φ6, φ8, φ10, M5, Rc1/8, 1/4 | |
3GE※R-P4 | 3-port single unit valve (Rechargeable battery manufacturing processes) | Base piping | Rc1/8, 1/4 | |
4GE※R-P4 | 5-port single unit valve (Rechargeable battery manufacturing processes) | Base piping | Rc1/8, 1/4, 3/8 | |
M4GD※R-P4 | Individual wiring manifold (Rechargeable battery manufacturing processes) | Body piping | Push-in fitting φ4, φ6, φ8, φ10, M5, Rc1/8, 1/4 | |
M4GE※R-P4 | Individual wiring manifold (Rechargeable battery manufacturing processes) | Base piping | Push-in fitting φ4, φ6, φ8, φ10, M5, Rc1/8, 1/4 | |
M4GD※R-T※-P4 | Reduced wiring manifold (Rechargeable battery manufacturing processes) | Body piping | Push-in fitting φ4, φ6, φ8, φ10, M5, Rc1/8, 1/4 | |
M4GE※R-T※-P4 | Reduced wiring manifold (Rechargeable battery manufacturing processes) | Base piping | Push-in fitting φ4, φ6, φ8, φ10, M5, Rc1/8, 1/4 | |
MN4GD※R-P4 | Individual wiring block manifold (Rechargeable battery manufacturing processes) | Body piping | Push-in fitting φ4, φ6, φ8, M5, Rc1/8 | |
MN4GE※R-P4 | Individual wiring block manifold (Rechargeable battery manufacturing processes) | Base piping | Push-in fitting φ4, φ6, φ8 | |
MN4GD※-T※-P4 | Reduced wiring block manifold (Rechargeable battery manufacturing processes) | Body piping | Push-in fitting φ4, φ6, φ8 | |
MN4GE※R-T※-P4 | Reduced wiring block manifold (Rechargeable battery manufacturing processes) | Base piping | Push-in fitting φ4, φ6, φ8 |
- Search Conditions
- Model No.
- Product Category
- All
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only