Product Details
Filters
P4* Series for Rechargeable battery manufacturing processes Clean exhaust filter
- Model No.
- FAC
P4* Series for rechargeable battery manufacturing processes
Provides direct exhaust within clean rooms. Revolutionary filter / clean exhaust filter that can clean exhaust air used in pneumatic circuits with high accuracy by adopting a hollow fiber membrane structure.
The use of copper, zinc, and nickel-based materials and electrolytic nickel plating is limited in the construction of the flow path part and sliding part as standard.
- Industry
- Documents / Download
PDF Catalog
Safety Precautions
CKD plus Members Only
[Provide direct exhaust within clean room]
Cleans exhaust air used in pneumatic circuits with high accuracy by adopting a hollow fiber membrane structure. (Filtration rating 0.01 μm, removal efficiency 99.99% or more)
Just attach to the exhaust port of air components in clean-rooms of class 10 or below for direct exhaust.
The conventional external exhaust is not required at all, and it is possible to drastically reduce the labor, space and cost of piping.
[Plug type] (FAC10 Series)
Just insert by hand and mounting is done.
Ideal for regulator vent holes, cylinder exhaust ports, and valve pilot air exhaust ports.
[Silencer] (FAC100 / FAC200 Series)
Male thread, with silencer function.
It can be attached directly to the valve port R.
[Modular] (FAC3000 Series)
Piping not required when connecting with other modular components (C type /T type brackets, piping adapter, distributor, etc.).
Ideal for common exhaust and large flow exhaust.
Model No. | Product name | Port size | Filtration (μm) | Max. processing flow rate (ℓ/min [ANR]) | Remarks |
---|---|---|---|---|---|
FAC10 | Clean exhaust filter Plug type (Rechargeable battery manufacturing processes) | φ4, φ6, φ8, φ10 | 0.01 | 4, 10, 20, 35 | |
FAC100 | Clean exhaust filter Silencer type (Rechargeable battery manufacturing processes) | R1/8, R1/4 | 0.01 | 100 | |
FAC200 | Clean exhaust filter Silencer type (Rechargeable battery manufacturing processes) | R3/8, R1/2 | 0.01 | 200 | |
FAC300 | Clean exhaust filter Modular type (Rechargeable battery manufacturing processes) | Rc3/8, Rc1/2 | 0.01 | 600 |
- Search Conditions
- Model No.
- Product Category
- All
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only