Product Details
Pilot operated 3, 4, 5-port solenoid valves
P4* Series for Rechargeable battery manufacturing processes Pilot operated 5-port solenoid valve
- Model No.
- 4GA4-P4・4GB4-P4
Discontinued 2025 03 31
P4* Series for rechargeable battery manufacturing processes
【Discontinued model】
High performance large flow rate type 5-port valve covering environmental performance, safety functions, operability, and reliability.
[Cylinder bore size: φ100 to φ140]
P4:The use of copper, zinc, and nickel-based materials and electrolytic nickel plating is limited in the construction of the flow path part and sliding part.
- Industry

- Documents / Download
PDF Catalog
Safety Precautions
Software
CKD plus Members Only
[Tool-free manual override]
Hand alone operation is possible.
Locking/non-locking common use type.
With protective cover to prevent misoperation of manual devices due to external force, etc.
Safe design so that the cover cannot be closed when the manual lock is engaged.

[Wiring connector upward/lateral common]
Switch easily between upward and lateral facing, just by changing the connector insert position.

[Wide array of electrical connections]
Common terminal block, D sub-connector and flat cable connector are available for serial transmission.

[Troubleshooting measures]
Filter equipped at the air supply port, preventing entry of foreign matter and problems beforehand.

| Model No. | Product name | Piping port position | Port size | Remarks |
|---|---|---|---|---|
| 4GA4※0-P4 | Single valve (Rechargeable battery manufacturing processes) | Body piping | Push-in fitting φ8, φ10, φ12, Rc/G/NPT3/8 | Discontinued 2025 03 31 |
| 4GB4※-P4 | Single valve (Rechargeable battery manufacturing processes) | Base piping | Rc/G/NPT3/8, 1/2 | Discontinued 2025 03 31 |
| M4GA4※0-P4 | Individual wiring manifold (Rechargeable battery manufacturing processes) | Body piping | Push-in fitting φ8, φ10, φ12, Rc/G/NPT3/8 | Discontinued 2025 03 31 |
| M4GB4※0-P4 | Individual wiring manifold (Rechargeable battery manufacturing processes) | Base piping | Push-in fitting φ8, φ10, φ12, Rc/G/NPT1/4, 3/8, 1/2 | Discontinued 2025 03 31 |
| M4GA4※0-T※-P4 | Reduced wiring manifold (Rechargeable battery manufacturing processes) | Body piping | Push-in fitting φ8, φ10, φ12, Rc/G/NPT3/8 | Discontinued 2025 03 31 |
| M4GB4※0-T※-P4 | Reduced wiring manifold (Rechargeable battery manufacturing processes) | Base piping | Push-in fitting φ8, φ10, φ12, Rc/G/NPT1/4, 3/8, 1/2 | Discontinued 2025 03 31 |
- Search Conditions
- Model No.
- Product Category
- All
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only