Product Details
Parallel hands
P4* Series for Rechargeable battery manufacturing processes 薄形ロングストロークハンド
- Model No.
- HLF2-P4※
P4* Series for rechargeable battery manufacturing processes
Thin body equipped with a linear guide to enable precision handling with a long stroke.
3 types of stroke can be selected to suit the application.
P4:The use of copper, zinc, and nickel-based materials and electrolytic nickel plating is limited in the construction of the flow path part and sliding part.
P40:The use of copper, zinc, and nickel-based materials, zinc plating, and electrolytic nickel plating is limited in the construction of all parts.
- Industry

- Documents / Download
PDF Catalog
Safety Precautions
CKD plus Members Only
[Thin and lightweight with high gripping power]
Achieves high gripping power with a double piston system while being more compact.

[3 types of strokes to choose from]

[Bending resistant lead wire switch is available]
A bending resistant lead wire switch that
prevents disconnections even when used in moving parts can be selected.
(Switch model No: T2HR3, T2VR3)

[Reduced moment of inertia]
In order to remain thin and lightweight, the moment of inertia was reduced, lessening the load on robots.

[Space saving]
The ideal size to suit the workpiece can
be selected.

[No tool changer required]
With a long stroke, one hand is able to handle multiple workpiece models.

Model No. | Product name | Stroke | Bore size | Port size | Remarks |
---|---|---|---|---|---|
HLF2-P4※ | Double acting (Rechargeable battery manufacturing processes) | 12~24mm | Φ8×2, Φ12×2, Φ16×2, Φ20×2 | M3,M5 | |
HLF2-※-L1-P4※ | Double acting (Rechargeable battery manufacturing processes) | 24~48mm | Φ8×2, Φ12×2, Φ16×2, Φ20×2 | M3,M5 | |
HLF2-※-L2-P4※ | Double acting (Rechargeable battery manufacturing processes) | 48~96mm | Φ8×2, Φ12×2, Φ16×2, Φ20×2 | M3,M5 |
- Search Conditions
- Model No.
- Product Category
- All
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only