Product Details
Flow sensors / controllers
Flow sensor tester kit for gas
- Model No.
- PFK
Discontinued some variations
Equipment for measuring the air flow rate is provided as a kit. Enables immediate measurements on site.
- Industry
- Sensor
- Semiconductor manufacturing process (post-process)
- Documents / Download
Digital Catalog
PDF Catalog
Safety Precautions
User's Manual
CKD plus Members Only
[Portable kit]
The flow rate can be easily measured simply by supplying 100 VAC from the outlet.
[Wide range of output]
Analog output x 1 (0 to 5 V)
Switch output x 1 (NPN)
Pulse output *
* The pulse output is shared with the switch output. Use this output by switching the function.
Model No. | Product name | Flow rate range (L/min) | Port size | Remarks |
---|---|---|---|---|
PFK-501 | Tester kit | 25 to 500 | 1/2 | |
PFK-102 | Tester kit | 50 to 1000 | 1/2 | |
PFK-202 | Tester kit | 100 to 2000 | 1 | |
PFK-402 | Tester kit | 200 to 4000 | 1 | |
PFK-802 | Tester kit | 400 to 8000 | 1/2 | |
PFK500D | Tester kit | 25 to 500 | Rc1/2 | Discontinued 2006 11 30Old Catalog |
PFK1000D | Tester kit | 50 to 1000 | Rc1/2 | Discontinued 2006 11 30Old Catalog |
PFK2000D | Tester kit | 100 to 2000 | Rc1/2 | Discontinued 2006 11 30Old Catalog |
PFK4000D | Tester kit | 200 to 4000 | Rc1 | Discontinued 2006 11 30Old Catalog |
PFK8000D | Tester kit | 400 to 8000 | Rc1 1/2 | Discontinued 2006 11 30Old Catalog |
- Search Conditions
- Model No.
- Product Category
- All
- Specific Use
- All
- Industry
- Machine tools
- All
- New Products Only
- Discontinued Products Only