Product Details

Flow sensors / controllers

Flow sensor tester kit for gas

Model No.
PFK

Discontinued some variations

Equipment for measuring the air flow rate is provided as a kit. Enables immediate measurements on site.

Industry
  • Sensor
  • Semiconductor manufacturing process (post-process)

Add to Favourites

Documents / Download

Digital Catalog

PDF Catalog

Safety Precautions

User's Manual

CKD plus Members Only

  • Features
  • Variations

[Portable kit]
The flow rate can be easily measured simply by supplying 100 VAC from the outlet.

[Wide range of output]
Analog output x 1 (0 to 5 V)
Switch output x 1 (NPN)
Pulse output *
* The pulse output is shared with the switch output. Use this output by switching the function.

Model No. Product name Flow rate range (L/min)Port size Remarks
PFK-501Tester kit25 to 5001/2
PFK-102Tester kit50 to 10001/2
PFK-202Tester kit100 to 20001
PFK-402Tester kit200 to 40001
PFK-802Tester kit400 to 80001/2
PFK500DTester kit25 to 500Rc1/2Discontinued
2006 11 30
Old Catalog
PFK1000DTester kit50 to 1000Rc1/2Discontinued
2006 11 30
Old Catalog
PFK2000DTester kit100 to 2000Rc1/2Discontinued
2006 11 30
Old Catalog
PFK4000DTester kit200 to 4000Rc1Discontinued
2006 11 30
Old Catalog
PFK8000DTester kit400 to 8000Rc1 1/2Discontinued
2006 11 30
Old Catalog

Return to Product List