Product Details
Flow sensors / controllers
Flow sensor tester kit for gas
- Model No.
- PFK
Discontinued 2022 03 31
【Discontinued model】
Alternative model: None
Equipment for measuring the air flow rate is provided as a kit. Enables immediate measurements on site.
- Industry
- Sensor
- Semiconductor manufacturing process (post-process)

- Documents / Download
PDF Catalog
Safety Precautions
User's Manual
CKD plus Members Only
[Portable kit]
The flow rate can be easily measured simply by supplying 100 VAC from the outlet.

[Wide range of output]
Analog output x 1 (0 to 5 V)
Switch output x 1 (NPN)
Pulse output *
* The pulse output is shared with the switch output. Use this output by switching the function.
| Model No. | Product name | Flow rate range (L/min) | Port size | Remarks |
|---|---|---|---|---|
| PFK-501 | Tester kit | 25 to 500 | 1/2 | Discontinued 2022 03 31Old Catalog |
| PFK-102 | Tester kit | 50 to 1000 | 1/2 | Discontinued 2022 03 31Old Catalog |
| PFK-202 | Tester kit | 100 to 2000 | 1 | Discontinued 2022 03 31Old Catalog |
| PFK-402 | Tester kit | 200 to 4000 | 1 | Discontinued 2022 03 31Old Catalog |
| PFK-802 | Tester kit | 400 to 8000 | 1/2 | Discontinued 2022 03 31Old Catalog |
| PFK500D | Tester kit | 25 to 500 | Rc1/2 | Discontinued 2006 11 30Old Catalog |
| PFK1000D | Tester kit | 50 to 1000 | Rc1/2 | Discontinued 2006 11 30Old Catalog |
| PFK2000D | Tester kit | 100 to 2000 | Rc1/2 | Discontinued 2006 11 30Old Catalog |
| PFK4000D | Tester kit | 200 to 4000 | Rc1 | Discontinued 2006 11 30Old Catalog |
| PFK8000D | Tester kit | 400 to 8000 | Rc1 1/2 | Discontinued 2006 11 30Old Catalog |
- Search Conditions
- Model No.
- Product Category
- All
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only