Product Details
Chucks
P4* Series for Rechargeable battery manufacturing processes Hollow chuck
- Model No.
- CKF-P4※
P4* Series for rechargeable battery manufacturing processes
Hollow chuck which enables multi-function installation with a lightweight, compact design.
[Operating stroke length] 5, 7, 8, 16 mm
P4:The use of copper, zinc, and nickel-based materials and electrolytic nickel plating is limited in the construction of the flow path part and sliding part.
P40:The use of copper, zinc, and nickel-based materials, zinc plating, and electrolytic nickel plating is limited in the construction of all parts.
- Industry
![](../../src/product_img/product_img_435_dnHU_large.jpg)
- Documents / Download
PDF Catalog
Safety Precautions
CKD plus Members Only
[Hollow hole equipped]
Pusher, air blow, or sensor can be installed in the hollow.
[Hollow fixed]
Fixed type not affected by the operation of the jaw.
[Combination adjustments unnecessary]
Operating stroke length of the jaw is long and no adjustment is necessary.
[Open / close confirmation switch]
2 proximity switches can be installed.
Model No. | Product name | Bore size | Hollow diameter | Port size | Remarks |
---|---|---|---|---|---|
CKF-P4※ | Double acting (Rechargeable battery manufacturing processes) | φ30, φ40, φ50, φ80 | φ5.5, φ8.4, φ10.4, φ12, φ16 | M5 | |
CKF-※-O-P4※ | Single acting (normally open) (Rechargeable battery manufacturing processes) | φ30, φ40, φ50, φ80 | φ5.5, φ8.4, φ10.4, φ12, φ16 | M5 | |
CKF-※-C-P4※ | Single acting (normally closed) (Rechargeable battery manufacturing processes) | φ30, φ40, φ50, φ80 | φ5.5, φ8.4, φ10.4, φ12, φ16 | M5 |
- Search Conditions
- Model No.
- Product Category
- All
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only