Product Details
Guided cylinders
P4* Series for Rechargeable battery manufacturing processes Guided cylinder
- Model No.
- STS-P4※・STL-P4※
P4* Series for rechargeable battery manufacturing processes
This is a square, space saving cylinder that integrates the cylinder switch into the body for shorter total length. Optimized body structure for short stroke and long stroke with guides on both sides realizes high accuracy, high rigidity and space saving. Various variations to adapt to various applications and environments such as lifter, pusher, etc.
P4:The use of copper, zinc, and nickel-based materials and electrolytic nickel plating is limited in the construction of the flow path part and sliding part.
P40:The use of copper, zinc, and nickel-based materials, zinc plating, and electrolytic nickel plating is limited in the construction of all parts.
- Industry

- Documents / Download
PDF Catalog
Safety Precautions
CKD plus Members Only
[Max. stroke length 400 mm]
Long stroke type STL supports a wide range of applications, from φ8 to φ16 with a max. stroke length of 200 mm, φ20 to φ80 with a max. stroke length of 400 mm.
[Increased equipment accuracy when embedded]
Two guide rods with metal bush bearing or ball bearing.
High non-rotating accuracy and deflection, contributing to increased accuracy of the equipment into which it is integrated.
[Can be used with high load]
Cylinder with two guide rods, highly rigid and resistant to lateral load.
[Selection of end plate material]
Aluminum (standard) or steel (option) end plate can be selected.
[Enabling a compact system] Additional rotation-stop mechanism is not necessary thanks to the guide rods, contributing to downsizing of equipment for assembly.
Model No. | Product name | Bore size | Max. stroke length | Remarks |
---|---|---|---|---|
STS-M-P4※ | Double acting / single rod / metal bush bearing (Rechargeable battery manufacturing processes) | Φ8,Φ12,Φ16,Φ20,Φ25,Φ32,Φ40,Φ50,Φ63,Φ80,Φ100 | 100 | |
STS-B-P4※ | Double acting / single rod / Ball bearing (Rechargeable battery manufacturing processes) | Φ8,Φ12,Φ16,Φ20,Φ25,Φ32,Φ40,Φ50,Φ63,Φ80,Φ100 | 100 | |
STL-M-P4※ | Double acting / single rod / metal bush bearing (Rechargeable battery manufacturing processes) | Φ8,Φ12,Φ16,Φ20,Φ25,Φ32,Φ40,Φ50,Φ63,Φ80,Φ100 | 400 | |
STL-B-P4※ | Double acting / single rod / Ball bearing (Rechargeable battery manufacturing processes) | Φ8,Φ12,Φ16,Φ20,Φ25,Φ32,Φ40,Φ50,Φ63,Φ80,Φ100 | 400 |
- Search Conditions
- Model No.
- Product Category
- All
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only