Product Details
Guided cylinders
P4* Series for Rechargeable battery manufacturing processes Guided cylinder
- Model No.
- STM-P4※
P4* Series for rechargeable battery manufacturing processes
This is a super compact guided cylinder that provides high freedom in mounting and abundant varia tions, with attention to ease of use and of selection.
P4:The use of copper, zinc, and nickel-based materials and electrolytic nickel plating is limited in the construction of the flow path part and sliding part.
P40:The use of copper, zinc, and nickel-based materials, zinc plating, and electrolytic nickel plating is limited in the construction of all parts.
- Industry

- Documents / Download
PDF Catalog
Safety Precautions
CKD plus Members Only
[2 types, metal bush bearing and ball bearing according to application]
Ball bearing (STM-B) rod non-rotating accuracy ±0.08 mm.Highly rigid and lateral load resisting structure.

[Smallest model is 33 mm wide and 15.5 mm high]
Super compact space saving type in guided cylinders.

[Piping direction includes common piping from the rear (optional) as well as the front]
Piping is simplified, improving the visibility of the cylinder switch.

[Side mounting of cylinder is supported.]
Multiple units can be installed even in small spaces.

[Ideal for conveyor for small parts]
Suitable for a wide range of applications such as positioning, clamp, press fit, lifter, pusher.

Model No. | Product name | Remarks |
---|---|---|
STM-M-P4※ | Double acting / single rod / metal bush bearing (Rechargeable battery manufacturing processes) | |
STM-B-P4※ | Double acting / single rod / Ball bearing (Rechargeable battery manufacturing processes) |
- Search Conditions
- Model No.
- Product Category
- All
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only