Product Details
Air operated valves (cylinder valves)
P4* Series for Rechargeable battery manufacturing processes Compact air operated 2-port valve
- Model No.
- NAB-P4・GNAB-P4
P4* Series for rechargeable battery manufacturing processes
It is a compact air operated valve that supports port sizes of Rc1/4 and 3/8.
P4:The use of copper, zinc, and nickel-based materials and electrolytic nickel plating is limited in the construction of the flow path part and sliding part.
- Industry
- Documents / Download
PDF Catalog
Safety Precautions
CKD plus Members Only
[Easy air piping]
In connection for the external pilot air, integrated fitting for fiber tube (φ1.8 mm air tube) can be selected.
Model No. | Product name | Port size | Body material | Sealant | Remarks |
---|---|---|---|---|---|
NAB1-P4 | NC (Rechargeable battery manufacturing processes) | Rc1/4, Rc3/8 | Stainless steel | Fluoro rubber | |
NAB-2-P4 | NO (Rechargeable battery manufacturing processes) | Rc1/4, Rc3/8 | Stainless steel | Fluoro rubber | |
NAB-3-P4 | Double acting (Rechargeable battery manufacturing processes) | Rc1/4, Rc3/8 | Stainless steel | Fluoro rubber |
- Search Conditions
- Model No.
- Product Category
- All
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only