Product Details
Solenoid valves for dedicated fluids
P4* Series for Rechargeable battery manufacturing processes Pilot operated 2-port solenoid valve for compressed air
- Model No.
- EXA
P4* Series for rechargeable battery manufacturing processes
Compact pilot operated solenoid valve for compressed air control. Ideal for air blowing applications and contributes to environment-friendly equipment and systems.
The use of copper, zinc, and nickel-based materials and electrolytic nickel plating is limited in the construction of the flow path part and sliding part as standard.
- Industry

- Documents / Download
PDF Catalog
Safety Precautions
CKD plus Members Only
[Low power consumption]
Energy saving actuator with 0.6 W power consumption, PC direct drive possible.
[Large flow rate]
Control of large flow rate with pilot operated diaphragm drive.
| Model No. | Product name | Working pressure (MPa) | Remarks |
|---|---|---|---|
| EXA | Aluminum body (Rechargeable battery manufacturing processes) | 0.01 to 0.7 |
- Search Conditions
- Model No.
- Product Category
- Fluid control components
- Solenoid valves for dedicated fluids
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only