Product Details
Shut-off / exhaust valves
P4* Series for Rechargeable battery manufacturing processes Residual pressure exhaust valve with spool position detection
- Model No.
- SNS
P4* Series for rechargeable battery manufacturing processes
Industry's smallest class residual pressure exhaust valve with the safety standard ISO13849-1 certification.
The use of copper, zinc, and nickel-based materials and electrolytic nickel plating is limited in the construction of the flow path part and sliding part as standard.
- Industry

- Documents / Download
PDF Catalog
Safety Precautions
CKD plus Members Only
【Spool valve with main valve position monitoring function】
By adopting the safety standard compliant limit switch, it is possible to confirm incompatibility consistency between the input signal and valve operation.

【face-to-face dimensions, Industry’s smallest class】
34% reduction from conventional.

【Reduction of piping space】
Modular connection with F.R.L. components reduces piping space.

【Prevents manual malfunctions】
A protective cover is adopted on the manual equipment.

【Prevents foreign debris problems】
Mesh filter is standardly equipped on both P/A ports.

| Model No. | Product name | Remarks |
|---|---|---|
| SNS-1 | Single unit (Rechargeable battery manufacturing processes) | |
| SNS-2 | 2 modules (Rechargeable battery manufacturing processes) |
- Search Conditions
- Model No.
- Product Category
- All
- New Products Only
- Discontinued Products Only