Product Details

Shut-off / exhaust valves

P4* Series for Rechargeable battery manufacturing processes Residual pressure exhaust valve with spool position detection

Model No.
SNS

P4* Series for rechargeable battery manufacturing processes

Industry's smallest class residual pressure exhaust valve with the safety standard ISO13849-1 certification.

The use of copper, zinc, and nickel-based materials and electrolytic nickel plating is limited in the construction of the flow path part and sliding part as standard.

Industry
Documents / Download

PDF Catalog

Safety Precautions

CKD plus Members Only

  • Features
  • Variations

【Spool valve with main valve position monitoring function】
By adopting the safety standard compliant limit switch, it is possible to confirm incompatibility consistency between the input signal and valve operation.

【face-to-face dimensions, Industry’s smallest class】
34% reduction from conventional.

【Reduction of piping space】
Modular connection with F.R.L. components reduces piping space.

【Prevents manual malfunctions】
A protective cover is adopted on the manual equipment.

【Prevents foreign debris problems】
Mesh filter is standardly equipped on both P/A ports.

Model No. Product name Remarks
SNS-1Single unit (Rechargeable battery manufacturing processes)
SNS-22 modules (Rechargeable battery manufacturing processes)

Return to Product List