Product Details
Nitrogen
P4* Series for Rechargeable battery manufacturing processes Nitrogen gas extraction unit
- Model No.
- NS-P4
P4* Series for rechargeable battery manufacturing processes
It easily separates and purifies the high-purity nitrogen necessary for oxidation-proof and explosion-proof applications from compressed air. Horizontal installation is now available with the added flexibility in installation. Furthermore, a wide range of nitrogen concentration is available from 90% to 99.9%.
P4:The use of copper, zinc, and nickel-based materials and electrolytic nickel plating is limited in the construction of the flow path part and sliding part.
- Industry

- Documents / Download
PDF Catalog
Safety Precautions
CKD plus Members Only
[Improved flexibility in installation and design]
Horizontal installation is now available. Improved ease of use, including installation in dead space and being built into equipment.

【Expanded concentration range】
The nitrogen concentration range is now available from 90%.
It is easy to use for low nitrogen-containing applications.

[Easy purification]
Easily purifies nitrogen gas without using a cylinder or large equipment. Generates a nitrogen-enriched gas by utilizing a hollow fiber separation membrane that easily transmits oxygen.

[More compact and convenient through 3 reductions]
Reduced piping: Long piping work is unnecessary since it can be installed near equipment.
Reduced processes / space: We propose the optimum system according to the required flow rate. Contributes to reduced procedures and space.

[Easy maintenance]
The cylinder does not need remaining amount management, replacement, or refilling.
The only required maintenance cost is electricity for the air compressor.
Component replacement is possible without disassembling the piping.

Model No. | Product name | Remarks |
---|---|---|
NS-P4 | Membrane module (Rechargeable battery manufacturing processes) |
- Search Conditions
- Model No.
- Product Category
- All
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only