Product Details
Flow sensors / controllers
Capacitance electromagnetic flow sensor
- Model No.
- WFC
Flow rate sensor with Flo-Thru structure. No clogging of foreign matter or detection error will occur. It is ideal for spot welding machines, various machine tools, induction hardening devices, etc.
- Industry
- Cooling water
- Environmental durability
- Coolant control

- Documents / Download
Digital Catalog
PDF Catalog
Safety Precautions
User's Manual
Software
2D CAD
3D CAD
CKD plus Members Only
【IO-Link Compatibility】
IO-Link communication allows for remote operation from the host, in addition to data collection.

[Flo-Thru structure]
It has a structure with no obstacles in the flow path, is resistant to foreign matter, and does not get clogged.

[Straight piping section not required]
Since it rectifies within the flow path, a straight pipe section is not required, enabling efficient piping layout.
Saves space inside equipment systems.

[Parallel installation]
Supports proximity parallel installation by changing the setting.
Can also be unitized with the integrated unit for water control WXU Series.

[2.0 MPa compatible]
Supports maximum working pressure of 2.0 MPa and medium pressure coolant.
[External input]
Capable of external input of accumulation reset and zero point adjustment.

【Liquid Temperature Measuring Function】
With a built-in liquid temperature sensor, the need for extra space and wiring man-hours become obsolete (option) .
| Model No. | Product name | Flow rate range (L/min) | Port size | Remarks |
|---|---|---|---|---|
| WFC-150 | Capacitance electromagnetic flow sensor | 0.5 to 15 | Rc3/8 | |
| WFC-600 | Capacitance electromagnetic flow sensor | 2 to 60 | Rc1/2, 3/4 |
- Search Conditions
- Model No.
- Product Category
- All
- Specific Use
- All
- Industry
- Body assembly
- Environmental durability
- New Products Only
- Discontinued Products Only